Image of UGFI152AD UGFI Series 15A, 250VAC Portable GFCI Receptacle
* Representative image
Image of UGFI152AD UGFI Series 15A, 250VAC Portable GFCI Receptacle

UGFI Series 15A, 250VAC Portable GFCI Receptacle

Brand: Killark

Catalog ID: UGFI152AD

15A, 250VAC Portable GFCI Receptacle

The GFCI protected ACCEPTOR® is the solution to OSHA’s requirements for GFCI protection when using portable equipment in hazardous and wet locations. For use with 125V, or 125/250V 15 or 20 amp receptacles without GFCI protection, the Adapter Unit provides GFCI and circuit protection to connected apparatus by simply being plugged into an existing receptacle.

Product details

General

Catalog Number

UGFI152AD

EU RoHS Indicator

Contact Manufacturer

Series

UGFI

UPC

783936083971

Dimensions

Weight

14 lb

Electrical Ratings

Amperage Rating

15

Voltage Rating

250 VAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR14667

Hazardous Rating(s)

  • Class 1, Division 2, Groups B, C, D
  • Class I, Zone 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

UL File Number

E91049