UGP Series - 15 Amp 250VAC Interchangeable Blade Style Plug With Quick Wiring - NEMA Configuration 6-15P
Image of UGP-15232QW UGP Series - 15 Amp 250VAC Interchangeable Blade Style Plug With Quick Wiring - NEMA Configuration 6-15P
Image of UGP-15232QW UGP Series - 15 Amp 250VAC Interchangeable Blade Style Plug With Quick Wiring - NEMA Configuration 6-15P

UGP Series - 15 Amp 250VAC Interchangeable Blade Style Plug With Quick Wiring - NEMA Configuration 6-15P

$282.47 USD

Brand: Killark

Catalog ID: UGP-15232QW

UGP Series - Aluminum 15 Amp 250VAC Interchangeable Blade Style Plug With Quick Wiring - NEMA Configuration 6-15P

  • Factory sealed chamber in UGR receptacle contains switch’s arcing components.
  • Spring loaded receptacle cover closes when plug is removed.
  • Copper-free aluminum (less than 4/10 of 1%) alloy resists corrosion
  • Electrostatically applied and baked powder epoxy/polyester finish
  • ACCEPTOR® plugs conform to NEMA configurations, while it's “turn to engage” feature locks in plug and can be used to prevent accidental disengagement of critical equipment.
  • Plugs for use with type S/SO/ST/STO heavy duty cord.

ACCEPTOR plugs conform to NEMA configurations and can be used with standard receptacles in non-hazardous areas to maximize equipment utilization. The system's "turn to engage" feature locks in plug and can be used to prevent accidental disengagement of cr

General

Application

Petroleum refineries, chemical plants, wet/damp areas, corrosive environments, petroleum plants, grain elevators/feed mills, flour and feed mills, and indoor or outdoor locations

Catalog Number

UGP-15232QW

Color

Gray

EU RoHS Indicator

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Plugs & Receptacles

Receptacle Type

Delayed Action

Series

UGP Series

Type

Straight Blade

UPC

783936076690

Dimensions

Dimensions

6.625 in x 2.375 in x 1.875 in

Gross Weight with Packaging

0.4

Height

1.875 in

Length

6.625 in

Width

2.375 in

Electrical Ratings

Amperage Rating

15 A

Conductor Related

Number Of Poles

2

Number Of Wires

3

Wire Size

#10 AWG, #12 AWG, or #14 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

Logistics

Carton Quantity

50