
Brand: Killark
Catalog ID: UGR6C-15232QW
The ACCEPTOR® UGP-QW / UGR-QW Plug and Receptacle system, with its unique patented design, is interchangeable with other NEMA bladed type explosion-proof and dust ignition proof devices. Plugs and receptacles may be used where bladed devices are needed in locations made hazardous by the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers and flyings. Quick-Wire terminal construction allows for easier installation than traditional methods, allowing for labor savings and higher customer satisfaction. Plug can serve to provide power for portable equipment used in both hazardous and non-hazardous areas. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).
Catalog Number
UGR6C-15232QW
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
Feed-Thru
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Receptacle Type
Delayed Action
Series
UGR Series
Type
Straight Blade
UPC
783936125343
Hub Size
1"
Amperage Rating
15 A
Number Of Poles
2
Number Of Wires
3
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 7(B, C, D), 9(F, G)
Hub Pattern
Feed-Thru
Factory Sealed
Factory Sealed