UGR Series 20A 125V Acceptor Receptacle Quick-Wire, 1/2" Dead End
Image of UGR1-20231QW UGR Series 20A 125V Acceptor Receptacle Quick-Wire, 1/2" Dead End

UGR Series 20A 125V Acceptor Receptacle Quick-Wire, 1/2" Dead End

Brand: Killark

Catalog ID: UGR1-20231QW

20A 125V Acceptor Receptacle Quick-Wire, 1/2" Dead End

  • Factory sealed chamber in UGR receptacle contains switch’s arcing components.
  • Spring loaded receptacle cover closes when plug is removed.
  • Copper-free aluminum (less than 4/10 of 1%) alloy resists corrosion
  • Electrostatically applied and baked powder epoxy/polyester finish
  • ACCEPTOR® plugs conform to NEMA configurations, while it's “turn to engage” feature locks in plug and can be used to prevent accidental disengagement of critical equipment.
  • Plugs for use with type S/SO/ST/STO heavy duty cord.

The ACCEPTOR® UGP-QW / UGR-QW Plug and Receptacle system, with its unique patented design, is interchangeable with other NEMA bladed type explosion-proof and dust ignition proof devices. Plugs and receptacles may be used where bladed devices are needed in locations made hazardous by the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers and flyings. Quick-Wire terminal construction allows for easier installation than traditional methods, allowing for labor savings and higher customer satisfaction. Plug can serve to provide power for portable equipment used in both hazardous and non-hazardous areas. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).

General

Catalog Number

UGR1-20231QW

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Dead-End

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Receptacle Type

Delayed Action

Series

UGR Series

Type

Straight Blade

UPC

783936125022

Dimensions

Hub Size

1/2"

Electrical Ratings

Amperage Rating

20 A

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 7(C, D), 9(F, G)

Configuration

Hub Pattern

Dead-End

Logistics

Factory Sealed

Factory Sealed