Image of UGRB5-20231QW UGR Series 20A 125V, Group B Acceptor, 3/4" Feed-Thru, Quick-Wire
Buy America(n) Qualified

UGR Series 20A 125V, Group B Acceptor, 3/4" Feed-Thru, Quick-Wire

Brand: Killark

Catalog ID: UGRB5-20231QW

20A 125V, Group B Acceptor, 3/4" Feed-Thru, Quick-Wire

The ACCEPTOR® UGP-QW / UGR-QW Plug and Receptacle system, with its unique patented design, is interchangeable with other NEMA bladed type explosion-proof and dust ignition proof devices. Plugs and receptacles may be used where bladed devices are needed in locations made hazardous by the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers and flyings. Quick-Wire terminal construction allows for easier installation than traditional methods, allowing for labor savings and higher customer satisfaction. Plug can serve to provide power for portable equipment used in both hazardous and non-hazardous areas. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).