Image of UGR2-20232QW UGR Series 20A 250V Acceptor Receptacle Quick-Wire, 3/4" Dead End
* Representative image
Image of UGR2-20232QW UGR Series 20A 250V Acceptor Receptacle Quick-Wire, 3/4" Dead End

UGR Series 20A 250V Acceptor Receptacle Quick-Wire, 3/4" Dead End

Brand: Killark

Catalog ID: UGR2-20232QW

20A 250V Acceptor Receptacle Quick-Wire, 3/4" Dead End

The ACCEPTOR® UGP-QW / UGR-QW Plug and Receptacle system, with its unique patented design, is interchangeable with other NEMA bladed type explosion-proof and dust ignition proof devices. Plugs and receptacles may be used where bladed devices are needed in locations made hazardous by the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers and flyings. Quick-Wire terminal construction allows for easier installation than traditional methods, allowing for labor savings and higher customer satisfaction. Plug can serve to provide power for portable equipment used in both hazardous and non-hazardous areas. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).

Product details

General

Catalog Number

UGR2-20232QW

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Dead-End

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Receptacle Type

Delayed Action

Series

UGR

Type

Straight Blade

UPC

783936125091

Dimensions

Hub Size

3/4"

Electrical Ratings

Amperage Rating

20 A

Conductor Related

Number Of Wires

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 7(B, C, D), 9(F, G)

Logistics

Factory Sealed

Factory Sealed