UGRGF Series 20A, 125V GFI Protected Receptacle, 1/2" Feed Thru
Image of UGRGF110 UGRGF Series 20A, 125V GFI Protected Receptacle, 1/2" Feed Thru

UGRGF Series 20A, 125V GFI Protected Receptacle, 1/2" Feed Thru

Brand: Killark

Catalog ID: UGRGF110

20A, 125V GFI Protected Receptacle, 1/2" Feed Thru

  • Factory Sealed.
  • Test and Reset push buttons are provided on cover assembly.
  • Includes new GFCI to meet latest UL943 GFCI standards revisions.
  • Exterior gasket provides NEMA 3 weatherproof protection.
  • Ground boss for grounding in the splice box.
  • Color coded wiring and stainless steel cover bolts.
  • Receptacle used is UGR0-20231QW.
  • Unit should be tested monthly.

Utilizes FXS GFI and ACCEPTOR® receptacle to interrupt a circuit, when a ground fault is detected on equipment which may be handled by personnel in hazardous locations.

General

Catalog Number

UGRGF110

EU RoHS Indicator

Contact Manufacturer

Series

UGRGF Series

UPC

783936784557

Dimensions

Hub Size

1/2"

Weight

7.5 lb

Electrical Ratings

Amperage Rating

20

Voltage Rating

125 VAC

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class 1, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 7(C, D), 9(F, G)