Image of UGRGF111 UGRGF Series 20A, 125V GFI Protected Receptacle, 3/4" Feed Thru

UGRGF Series 20A, 125V GFI Protected Receptacle, 3/4" Feed Thru

Brand: Killark

Catalog ID: UGRGF111

20A, 125V GFI Protected Receptacle, 3/4" Feed Thru

Product details

General

Catalog Number

UGRGF111

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2

Series

UGRGF

UPC

783936784564

Dimensions

Hub Size

3/4"

Weight

7.5 lb

Electrical Ratings

Amperage Rating

20

Voltage Rating

125 VAC

Conductor Related

Number Of Wires

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class 1, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 7(C, D), 9(F, G)