Image of UGRS-20231BC2 UGRS Series 20A 125V Square Receptacle with Breech-Lock Cap - 3/ 4" C-TYPE
Image of UGRS-20231BC2 UGRS Series 20A 125V Square Receptacle with Breech-Lock Cap - 3/ 4" C-TYPE

UGRS Series 20A 125V Square Receptacle with Breech-Lock Cap - 3/ 4" C-TYPE

Brand: Killark

Catalog ID: UGRS-20231BC2

20A 125V Square Receptacle with Breech-Lock Cap - 3/ 4" C-TYPE

The ACCEPTOR® UGRS-QW Hazardous Location Blade Style Receptacle complements the UGR-QW receptacle line. Used with ACCEPTOR® plugs, UGRS Receptacles utilize VERSAMATE® 30A mounting boxes. The rotateable design enables cover hinge location to be in most convenient position for application (may also be utilized with sheet metal enclosures which contain no arcing devices). UGRS-QW Panel Mounted Receptacles are classified for use with other NEMA bladed-type explosion-proof and dust ignition devices. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).

Product details

General

Catalog Number

UGRS-20231BC2

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Receptacle Type

Delayed Action

Series

UGRS

Type

Straight Blade

UPC

783936124469

Dimensions

Hub Size

3/4"

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Conductor Related

Number Of Wires

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Logistics

Factory Sealed

Factory Sealed