Brand: Killark
Catalog ID: UNF0-EX
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
Catalog Number
UNF0-EX
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Series
UNF
Type
Female to Female Union
UPC
783936072111
Dimensions
4 in x 7 in x 4 in
Gross Weight with Packaging
10.5
Height
4 in
Hub Size
4"
Length
4 in
Width
7 in
ATEX File Number
ITS09ATEX16417U
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IECExITS09.0024U