UNF300AL - Hazardous Location Union - Aluminum - 3" Female/Female
Image of UNF300AL UNF300AL - Hazardous Location Union - Aluminum - 3" Female/Female
Image of UNF300AL UNF300AL - Hazardous Location Union - Aluminum - 3" Female/Female
Image of UNF300AL UNF300AL - Hazardous Location Union - Aluminum - 3" Female/Female

UNF300AL - Hazardous Location Union - Aluminum - 3" Female/Female

$369.36 USD

Brand: Killark

Catalog ID: UNF300AL

Hazardous Location Union - Aluminum - 3" Female/Female

  • Unique design offers a compact size for lighter weight and smaller profile for critical clearances with equipment
  • Extruded bar stock construction provides superior threads over sand cast and provides twice the tensile strength
  • Uniform design across all sizes for aesthetic and robust appeal
  • Male to Female union has nonremovable nipple to ensure tight seal with union and pipe/equipment
  • Made in the USA

Unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit

General

Catalog Number

UNF300AL

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Hex Size

4.44 in

Material

Aluminum

Series

UNF Series

Type

Female/Female Union

UPC

783936183916

Dimensions

Diameter

4.56 in

Hex Size

4.44 in

Hub Size

3"

Length

2.81 in

Weight

1.16 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4