


Brand: Killark
Catalog ID: UNF350AL
Unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit
Catalog Number
UNF350AL
Color
Silver
EU RoHS Indicator
Finish Type
Natural
Hex Size
4.94 in
Material
Aluminum
Product Family
Fittings
Series
UNF Series
Type
Female/Female Union
UPC
783936183923
Diameter
5.06 in
Hex Size
4.94 in
Hub Size
3-1/2"
Length
3 in
Weight
1.4 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
4