Brand: Killark
Catalog ID: UNF5-EX
Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.
Application
Catalog Number
UNF5-EX
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Iron
Series
UNF
Type
Female to Female Union
UPC
783936072067
Dimensions
3 in x 4 in x 3 in
Gross Weight with Packaging
6
Height
3 in
Hub Size
1-1/2"
Length
3 in
Width
4 in
ATEX File Number
ITS09ATEX16417U
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IECExITS09.0024U
Carton Quantity
4