Brand: Killark
Catalog ID: UNF6-EX
Application
Catalog Number
UNF6-EX
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Iron
Series
UNF
Type
Female to Female Union
UPC
783936072074
Dimensions
3 in x 4 in x 3 in
Gross Weight with Packaging
7.5
Height
3 in
Hub Size
2"
Length
3 in
Width
4 in
ATEX File Number
ITS09ATEX16417U
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IECExITS09.0024U
Carton Quantity
5