UNF7-EX - UN Series - Iron ATEX And IECEx Certified Union - Female/Female - Hub Size 2-1/2 Inch
Image of UNF7-EX UNF7-EX - UN Series - Iron ATEX And IECEx Certified Union - Female/Female - Hub Size 2-1/2 Inch

UNF7-EX - UN Series - Iron ATEX And IECEx Certified Union - Female/Female - Hub Size 2-1/2 Inch

Brand: Killark

Catalog ID: UNF7-EX

UN Series - Iron ATEX And IECEx Certified Union - Female/Female - Hub Size 2-1/2 Inch

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

General

Application

UNF unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit.

Catalog Number

UNF7-EX

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Iron

Series

UNF Series

Type

Female to Female Union

UPC

783936072081

Dimensions

Dimensions

3 in x 5 in x 3 in

Gross Weight with Packaging

8

Height

3 in

Hub Size

2-1/2"

Length

3 in

Width

5 in

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IECExITS09.0024U