Brand: Killark
Catalog ID: UNF9-EX
Application
Catalog Number
UNF9-EX
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Iron
Series
UNF
Type
Female to Female Union
UPC
783936072104
Dimensions
4 in x 7 in x 4 in
Gross Weight with Packaging
7.5
Height
4 in
Hub Size
3-1/2"
Length
4 in
Width
7 in
ATEX File Number
ITS09ATEX16417U
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IECExITS09.0024U