Brand: Killark
Catalog ID: UNFS1
Application
Catalog Number
UNFS1
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
UNF
Type
Short Female Expansion Conduit Union
UPC
783936010557
Dimensions
5.75 in x 5.75 in x 4.25 in
Gross Weight with Packaging
0.4
Height
4.25 in
Hub Size
1/2"
Length
5.75 in
Width
5.75 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5