UNFS3 - UNF Series Fittings - Expansion Conduit Unions - Female - Short - Hub Size 1 In
Image of UNFS3 UNFS3 - UNF Series Fittings - Expansion Conduit Unions - Female - Short - Hub Size 1 In

UNFS3 - UNF Series Fittings - Expansion Conduit Unions - Female - Short - Hub Size 1 In

Brand: Killark

Catalog ID: UNFS3

UNF Series Fittings - Expansion Conduit Unions - Female - Short - Hub Size 1 In

  • Tapered threaded hubs (NPT) for rigid conduit and IMC
  • Telescoping components allows conduit to be inserted between fixed threaded hubs
  • Internal copper alloy grounding spring assures positive grounding
  • Close tolerance of mating parts eliminates passage of flame
  • Compact diameter allows use where conduit is closely spaced

Tapered threaded hubs (NPT) for rigid conduit and IMC. Telescoping components allows conduit to be inserted between fixed threaded hubs. Internal copper alloy grounding spring assures positive grounding. Close tolerance of mating parts eliminates passage

General

Application

To provide for slight expansion and contraction of conduit runs. To retrofit sections of conduit runs.

Catalog Number

UNFS3

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

UNF Series

Type

Short Female Expansion Conduit Union

UPC

783936010571

Dimensions

Dimensions

3.69 in x 1.69 in x 1.69 in

Gross Weight with Packaging

0.93

Height

1.69 in

Hub Size

1"

Length

3.69 in

Width

1.69 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zone 1, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5