


Brand: Killark
Catalog ID: UNY150AL
Unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit
Catalog Number
UNY150AL
Color
Silver
EU RoHS Indicator
Finish Type
Natural
Hex Size
2.31 in
Material
Aluminum
Product Family
Fittings
Series
UNY Series
Type
Male/Female Union
UPC
783936183787
Diameter
2.38 in
Hex Size
2.31 in
Hub Size
1-1/2"
Length
2.75 in
Weight
0.31 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
4