
Brand: Killark
Catalog ID: UNY250
Unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit
Catalog Number
UNY250
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Hex Size
3.25 in
Material
12L14 Steel
Series
UNY Series
Type
Male/Female Union
UPC
783936184005
Diameter
3.38 in
Hex Size
3.25 in
Hub Size
2-1/2"
Length
4.06 in
Weight
3 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
4