Brand: Killark
Catalog ID: UNY350
Unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit
Catalog Number
UNY350
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hex Size
4.44 in
Material
12L14 Steel
Series
UNY
Type
Male/Female Union
UPC
783936184029
Diameter
4.56 in
Hex Size
4.44 in
Hub Size
3-1/2"
Length
4.25 in
Weight
4.48 lb
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
TAA Compliant (All status valid till December 2024)
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
4