
Brand: Killark
Catalog ID: UNY75
Unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit
Catalog Number
UNY75
Color
Silver
EU RoHS Indicator
Finish Type
Zinc Plated
Hex Size
1.44 in
Material
12L14 Steel
Series
UNY Series
Type
Male/Female Union
UPC
783936183954
Diameter
1.5 in
Hex Size
1.44 in
Hub Size
3/4"
Length
2.13 in
Weight
0.36 lb
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
4