UNYL3 - UNY Series Fittings - Expansion Conduit Unions - Male - Long - Hub Size 1 In
Image of UNYL3 UNYL3 - UNY Series Fittings - Expansion Conduit Unions - Male - Long - Hub Size 1 In

UNYL3 - UNY Series Fittings - Expansion Conduit Unions - Male - Long - Hub Size 1 In

Brand: Killark

Catalog ID: UNYL3

UNY Series Fittings - Expansion Conduit Unions - Male - Long - Hub Size 1 In

  • Tapered threaded hubs (NPT) for rigid conduit and IMC
  • Telescoping components allows conduit to be inserted between fixed threaded hubs
  • Internal copper alloy grounding spring assures positive grounding
  • Close tolerance of mating parts eliminates passage of flame
  • Compact diameter allows use where conduit is closely spaced

Tapered threaded hubs (NPT) for rigid conduit and IMC. Telescoping components allows conduit to be inserted between fixed threaded hubs. Internal copper alloy grounding spring assures positive grounding. Close tolerance of mating parts eliminates passage

General

Application

To provide for slight expansion and contraction of conduit runs. To retrofit sections of conduit runs.

Catalog Number

UNYL3

Color

Glossy gray

EU RoHS Indicator

Finish Type

Zinc Plated

Material

Steel

Series

UNY Series

Type

Long Male Expansion Conduit Union

UPC

783936010540

Dimensions

Dimensions

4.75 in x 1.69 in x 1.69 in

Gross Weight with Packaging

1.09

Height

1.69 in

Hub Size

1"

Length

4.75 in

Width

1.69 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

5