Image of UNYS1-NP UNYS1-NP - UNY Series Fittings - Expansion Conduit Unions - Nickel Plated - Male - Short - Hub Size 1/2 In
* Representative image
Image of UNYS1-NP UNYS1-NP - UNY Series Fittings - Expansion Conduit Unions - Nickel Plated - Male - Short - Hub Size 1/2 In

UNYS1-NP - UNY Series Fittings - Expansion Conduit Unions - Nickel Plated - Male - Short - Hub Size 1/2 In

Brand: Killark

Catalog ID: UNYS1-NP

UNY Series Fittings - Expansion Conduit Unions - Nickel Plated - Male - Short - Hub Size 1/2 In

  • Tapered threaded hubs (NPT) for rigid conduit and IMC
  • Telescoping components allows conduit to be inserted between fixed threaded hubs
  • Internal copper alloy grounding spring assures positive grounding
  • Close tolerance of mating parts eliminates passage of flame
  • Compact diameter allows use where conduit is closely spaced

Killark unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings or other electrical devices. It allows for removal of equipment without turning or removing conduit. Finishes are available in copper-free aluminum, steel and iron in certain sizes.

Product details

General

Catalog Number

UNYS1-NP

EU RoHS Indicator

Contact Manufacturer

Finish Type

Nickle Plated

Material

Brass

Series

UNY

Type

Short Male Expansion Conduit Union

UPC

783936093970

Dimensions

Hub Size

1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5