Image of UNYS2 UNYS2 | Explosion Proof Unions
* Representative image
Image of UNYS2 UNYS2 | Explosion Proof Unions

UNYS2 | Explosion Proof Unions

Brand: Killark

Catalog ID: UNYS2

Killark explosion proof unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings or other electrical devices. It allows for removal of equipment without turning or removing conduit. Finishes are available in copper-free aluminum, steel and iron in certain sizes.

Product details

General

Application

To provide for slight expansion and contraction of conduit runs. To retrofit sections of conduit runs.

Catalog Number

UNYS2

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

UNY

Type

Short Male Expansion Conduit Union

UPC

783936010502

Dimensions

Dimensions

3.6 in x 1.44 in x 1.44 in

Gross Weight with Packaging

0.65

Height

1.44 in

Hub Size

3/4"

Length

3.6 in

Width

1.44 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5