Brand: Killark
Catalog ID: VB-1
The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.
Application
For use with V Series lighting.
Catalog Number
VB-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall Bracket
Number of Lamps
0
Series
Type
Aluminum Wall Mounting Bracket
UPC
783936690018
Dimensions
6.75 in x 5.75 in x 4.75 in
Gross Weight with Packaging
1.11
Height
4.75 in
Hub Size
1/2"
Length
6.75 in
Width
5.75 in
Buy America(n) Qualified
Contact Manufacturer