Image of VBQ6034SH60SS VBQ Series Hazardous Interlocked Receptacle - Square D - FHL Series 60A Breaker 3P 4W - 316SS Block
Image of VBQ6034SH60SS VBQ Series Hazardous Interlocked Receptacle - Square D - FHL Series 60A Breaker 3P 4W - 316SS Block

VBQ Series Hazardous Interlocked Receptacle - Square D - FHL Series 60A Breaker 3P 4W - 316SS Block

Brand: Killark

Catalog ID: VBQ6034SH60SS

Square D - FHL Series 60A Receptacle 60A Breaker 3W4P - 316SS Block

Killark VersaMate® VBQ Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks). Integral circuit breaker allows for local circuit protection (Square D and Cutler-Hammer options available).

Product details

General

Catalog Number

VBQ6034SH60SS

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Dead-End

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

3

Receptacle Type

Mechanically Interlocked

Series

VBQ

Type

Pin & Sleeve

UPC

783936019284

Dimensions

Hub Size

1-1/2"

Electrical Ratings

Amperage Rating

60 A

Conductor Related

Number Of Wires

4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

7 (C, D)