

Brand: Killark
Catalog ID: VBQ6034SH90
Killark VersaMate® VBQ Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks). Integral circuit breaker allows for local circuit protection (Square D and Cutler-Hammer options available).
Catalog Number
VBQ6034SH90
EU RoHS Indicator
Hub Pattern
Dead-End
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Plugs & Receptacles
Receptacle Type
Mechanically Interlocked
Series
VBQ Series
Type
Pin & Sleeve
UPC
783936835358
Hub Size
1-1/2"
Amperage Rating
60 A
Number Of Poles
3
Number Of Wires
4
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
7 (C, D)
Hub Pattern
Dead-End