
Brand: Killark
Catalog ID: VD-4
Stanchion mount for V Series.
Application
For use with V Series lighting.
Catalog Number
VD-4
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Mounting Type
Stanchion 25°
Number of Lamps
0
Type
Aluminum Stanchion Mounting Bracket
UPC
783936712000
Dimensions
11.75 in x 7.125 in x 4 in
Gross Weight with Packaging
1.51
Height
4 in
Hub Size
1-1/4"
Length
11.75 in
Width
7.125 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Number of Lamps
0