VE3Q0036E30 - VE3 36W Emergency Only, 120-277 CFL Quad-Pin Class I Div. 2
Image of VE3Q0036E30 VE3Q0036E30 - VE3 36W Emergency Only, 120-277 CFL Quad-Pin Class I Div. 2

VE3Q0036E30 - VE3 36W Emergency Only, 120-277 CFL Quad-Pin Class I Div. 2

Brand: Killark

Catalog ID: VE3Q0036E30

VE3 36W Emergency Only, 120-277 CFL Quad-Pin Class I Div. 2

  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion.
  • Normally shipped as components for fast delivery or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect

The VE3Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

General

Catalog Number

VE3Q0036E30

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

0-2,000 lm

Lumens

800

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Series

VE3Q Series

UPC

783936079431

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

22.2

Voltage Rating

120-277 VAC

Wattage

36 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Lumen Range

0-2,000 lm

Lumens

800