VE3Q5226E30X2GLG - VE3 52W Normal/26W Emergency,120-277V, 3/4" Ceiling Mount,Globe with Guard
Image of VE3Q5226E30X2GLG VE3Q5226E30X2GLG - VE3 52W Normal/26W Emergency,120-277V, 3/4" Ceiling Mount,Globe with Guard

VE3Q5226E30X2GLG - VE3 52W Normal/26W Emergency,120-277V, 3/4" Ceiling Mount,Globe with Guard

Brand: Killark

Catalog ID: VE3Q5226E30X2GLG

VE3 52W Normal/26W Emergency,120-277V, 3/4" Ceiling Mount,Globe with Guard

  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion.
  • Normally shipped as components for fast delivery or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect

The VE3Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

General

Catalog Number

VE3Q5226E30X2GLG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

2,001-5,000 lm

Lumens

3600

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Optic Type

Glass Globe - Clear

Series

VE3Q Series

UPC

783936114620

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

69.2

Voltage Rating

120-277 VAC

Wattage

52 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Lumen Range

2,001-5,000 lm

Lumens

3600

Logistics

Carton Quantity

1