VE3Q8442E30 - VE3Q Series, AL 84W Compact Fluorescent Emerg / Normal Power Light Fixt (Two 42W Lamps Incl), Optic Thread 5-1/2", 120-277VAC, 50/60Hz
Image of VE3Q8442E30 VE3Q8442E30 - VE3Q Series, AL 84W Compact Fluorescent Emerg / Normal Power Light Fixt (Two 42W Lamps Incl), Optic Thread 5-1/2", 120-277VAC, 50/60Hz

VE3Q8442E30 - VE3Q Series, AL 84W Compact Fluorescent Emerg / Normal Power Light Fixt (Two 42W Lamps Incl), Optic Thread 5-1/2", 120-277VAC, 50/60Hz

Brand: Killark

Catalog ID: VE3Q8442E30

VE3Q Series - Aluminum 84 Watt Compact Fluorescent Emergency And Normal Power Light Fixture (Two 42W Lamps Included) - Optic Thread Size 5-1/2Inch - 120-277VAC At 50/60Hz

  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion.
  • Normally shipped as components for fast delivery or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect

Quad-pin triple-tube (VE3Q) long-life compact fluorescent lamps included. World voltage on quad-pin VE3Q Series: 120-277VAC; 50-60Hz. LED charging indicator light visible through lens. Pre-wired terminal block for easy power connection. Two lamp models in

General

Application

CERTLITE VEQ emergency lighting fixtures provide continuous illumination under normal power and switch to emergency battery backup during power outages. Emergency units ONLY are available that operate only when normal power fails. Units contain battery un

Catalog Number

VE3Q8442E30

Color

Tan

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

5,001-10,000 lm

Lumens

6400

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Operating Cycles

10,000 hrs

Optic Type

Luminaire Only

Series

VE3Q Series

Type

Aluminum Normal And Emergency Power Compact Fluorescent Fixture

UPC

783936077321

Dimensions

Dimensions

14.06 in x 14.88 in x 14 in

Gross Weight with Packaging

13.1

Height

14 in

Length

14.06 in

Width

14.88 in

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

76.2

Voltage Rating

120-277 VAC

Wattage

84 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Lumen Range

5,001-10,000 lm

Lumens

6400

Operating Cycles

10,000 hrs