Image of VJ68 Versamate Series 200A, 2" Dead-End Back Box

Versamate Series 200A, 2" Dead-End Back Box

Brand: Killark

Catalog ID: VJ68

Versamate Series - 200A, 2" Dead-End Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

General

Catalog Number

VJ68

Color

EU RoHS Indicator

Contact Manufacturer

Series

VersaMate Series

UPC

783936832876

Dimensions

Hub Size

2"

Weight

11.28 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer