Versamate Series 30A, 1" Angled Feed-Thru Back Box
Image of VRD33 Versamate Series 30A, 1" Angled Feed-Thru Back Box
*Representative image
Image of VRD33 Versamate Series 30A, 1" Angled Feed-Thru Back Box

Versamate Series 30A, 1" Angled Feed-Thru Back Box

Brand: Killark

Catalog ID: VRD33

Versamate Series - 30A, 1" Angled Feed-Thru Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

General

Catalog Number

VRD33

EU RoHS Indicator

Product Family

Plugs & Receptacles

Series

VersaMate Series

UPC

783936834382

Dimensions

Hub Size

1"

Weight

1.3 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator