Image of VPR6365 Versamate Series 60A 2P 3W Connector Assembly

Versamate Series 60A 2P 3W Connector Assembly

Brand: Killark

Catalog ID: VPR6365

60A 2W3P Connector Assembly

  • Feature an octagonal body style, ensuring a sure grip when connecting or disconnecting.
  • Insulators have high mechanical and dielectric strength.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Funneled conductor entry chambers lead all properly stripped conductors into terminals simultaneously.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.
  • Includes suitability for Type P marine cable.

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.

General

Application

Suitable for indoor or outdoor use. Applications include the wet, cold, hosedown, hazardous or corrosive areas in such industrial applications as:Pulp & Paper Mills, Electrical Power Plants, Petrochemical Plants, Wastewater Treatment, Marine, Docks, Ports, Construction Sites, Breweries, Refineries, Chemical Plants, Grain Facilities , Textile Manufacturing, Food Processing Facilities

Catalog Number

VPR6365

EU RoHS Indicator

Finish Type

Baked Powder Epoxy/Polyester Finish

Grommet Range

0.65-1.50

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Series

VersaMate Series

Style

Style II

Type

Pin & Sleeve

UPC

783936834436

Dimensions

Dimensions

9.68 in x 4.37 in x 4.37 in

Grommet Range

0.65-1.50

Height

4.37 in

Length

9.68 in

Width

4.37 in

Electrical Ratings

Amperage Rating

60 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 600 VAC
  • 250 VDC

Conductor Related

Number Of Wires

2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

1 EA