Image of VSI125R505 Versamate Series Receptacle 125A 3P 4W 600V

Versamate Series Receptacle 125A 3P 4W 600V

Brand: Killark

Catalog ID: VSI125R505

VERSAMATE RECPT 125A 3P4W 600V

Killark VersaMate® VSI Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, while the non-metallic construction ensures the ultimate in corrosive resistance. Color coding and pin configuration makes it physically impossible to mate plugs and receptacles of different voltages and current ratings. Interlocked switch mechanism prevents the accidental removal of the plug from the receptacle under load.

General

Catalog Number

VSI125R505

EU RoHS Indicator

Contact Manufacturer

Series

VSI Series

UPC

783936984575

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1