Image of VSI63R409 Versamate Series Receptacle 63A 3P 4W 250V

Versamate Series Receptacle 63A 3P 4W 250V

Brand: Killark

Catalog ID: VSI63R409

VERSAMATE RECPT 63A 3P4W 250V

Killark VersaMate® VSI Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, while the non-metallic construction ensures the ultimate in corrosive resistance. Color coding and pin configuration makes it physically impossible to mate plugs and receptacles of different voltages and current ratings. Interlocked switch mechanism prevents the accidental removal of the plug from the receptacle under load.

General

Catalog Number

VSI63R409

EU RoHS Indicator

Contact Manufacturer

UPC

783936984414

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1