Image of VFBGG-110 SU104 VFBGG-110 SU104 - 100W V Series Incandescent 1/2" Wall Mount to 4" Outlet Box with Guard - Unit Pack
Image of VFBGG-110 SU104 VFBGG-110 SU104 - 100W V Series Incandescent 1/2" Wall Mount to 4" Outlet Box with Guard - Unit Pack

VFBGG-110 SU104 - 100W V Series Incandescent 1/2" Wall Mount to 4" Outlet Box with Guard - Unit Pack

Brand: Killark

Catalog ID: VFBGG-110 SU104

100W V Series Incandescent 1/2" Wall Mount to 4" Outlet Box with Guard - Unit Pack

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

Product details

General

Catalog Number

VFBGG-110 SU104

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket

Optic Type

Glass Globe - Clear

Series

V Series

UPC

783936059822

Dimensions

Hub Size

1/2"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

150 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer