

Brand: Killark
Catalog ID: VFC-100
Fixture bodies contain lamp receptacle and are threaded to accept globes, guards, and reflectors. These fixture bodies are designed for metallic boxes and mount directly to V Series splice boxes. They may also be mounted to VJ Series, VB Series, or other
Application
For use with V Series lighting.
Catalog Number
VFC-100
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Light Source
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number of Lamps
0
Product Family
Lighting
Series
V Series
Type
Aluminum Fixture Body
UPC
783936730011
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.5
Height
3 in
Length
1 in
Width
3 in
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
150 W
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Number of Lamps
0
Carton Quantity
10