
Brand: Killark
Catalog ID: VFL
Wall mount to V boxes directly or to VJ/VB boxes with VBA adapter.
Application
For use with V Series lighting.
Catalog Number
VFL
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Number of Lamps
0
Type
Aluminum Wall Mounting Bracket
UPC
783936730035
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.54
Height
3 in
Length
1 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Number of Lamps
0
Carton Quantity
5