Image of VFPS VFPS - V Series - V Adapter Mounting Plate - Adapts Fixture Body To Steel 4 In Square Outlet Boxes Or 3-1/2 In Or 4 In Octagon Boxes
Image of VFPS VFPS - V Series - V Adapter Mounting Plate - Adapts Fixture Body To Steel 4 In Square Outlet Boxes Or 3-1/2 In Or 4 In Octagon Boxes

VFPS - V Series - V Adapter Mounting Plate - Adapts Fixture Body To Steel 4 In Square Outlet Boxes Or 3-1/2 In Or 4 In Octagon Boxes

Brand: Killark

Catalog ID: VFPS

V Series - V Adapter Mounting Plate - Adapts Fixture Body To Steel 4 In Square Outlet Boxes Or 3-1/2 In Or 4 In Octagon Boxes

Product details

General

Application

  • For use with V Series lighting.

Catalog Number

VFPS

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Number of Lamps

0

Type

Aluminum Adapter Mounting Plate

UPC

783936735009

Dimensions

Dimensions

1 in x 3 in x 3 in

Gross Weight with Packaging

0.27

Height

3 in

Length

1 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10