Brand: Killark
Catalog ID: VLJX-1
VJ series outlet boxes are for standard and hazardous locations. Its round shape is available in three depths, for use as splice boxes and for hanging pendant fixtures. Optional thread hub or blank covers are available.
Catalog Number
VLJX-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
X
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
VJ
Type
Outlet Box
UPC
783936780078
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
1.06
Height
3 in
Hub Size
1/2"
Length
1 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
UL File Number
E30107 & E3397
Carton Quantity
15