VM4LC06530A2EPN - VM4LC Series LED High/Low Bay, Hazardous Rated 65 W, 120-277 VAC 5000K, 10200 Lumens Pendant Mnt, Enclosed Polycarbonate Reflector
Image of VM4LC06530A2EPN VM4LC06530A2EPN - VM4LC Series LED High/Low Bay, Hazardous Rated 65 W, 120-277 VAC 5000K, 10200 Lumens Pendant Mnt, Enclosed Polycarbonate Reflector
Image of VM4LC06530A2EPN VM4LC06530A2EPN - VM4LC Series LED High/Low Bay, Hazardous Rated 65 W, 120-277 VAC 5000K, 10200 Lumens Pendant Mnt, Enclosed Polycarbonate Reflector

VM4LC06530A2EPN - VM4LC Series LED High/Low Bay, Hazardous Rated 65 W, 120-277 VAC 5000K, 10200 Lumens Pendant Mnt, Enclosed Polycarbonate Reflector

Brand: Killark

Catalog ID: VM4LC06530A2EPN

The VM4L Series is a low bay and high bay fixture using energy efficient LED's. The design of the VM4LB with the bulb style heat sink creates a light distribution similar to a HID lamp. The design of the VM4LC with the concave style heat sink creates a light distribution with no up light. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Traditional Industrial Appearance, Suitability, and Photometric Performance
  • Wide variety of optics including globes, globes with reflectors, all-glass refractors, spin-top refractors and flat lens
  • Swing-Barrel Nut patented tank mounting system
  • Optional Mounting arrangements including Pendant, Wall, Ceiling, Stanchion and others
  • VM4L LED Housings can be retrofitted to existing VM splice boxes to upgrade from HID sources
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT range) approx. 70 CRI
  • Energy Savings – less than 130 Watts of Power
  • Long Life – 50,000 - 55,000 maintenance free hours to 70% initial lumens
  • Ambient suitability -40°C to 65°C on select models
  • Instant On – Including after power interruption
  • World Voltage 120 – 277VAC 50/60Hz
  • Solderless LED Board Connections – Vibration Resistant
  • Dual Driver Option (DDR) – For additional energy savings, half of the fixture can be turned off
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)
  • Two LED internal heat sink styles » Bulb VM4LB » Concave VM4LC

The VM4L Series is a low bay and high bay fixture using energy efficient LED's. The design of the VM4LB with the bulb style heat sink creates a light distribution similar to a HID lamp. The design of the VM4LC with the concave style heat sink creates a light distribution with no up light. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

General

Application

Certilite® V VM4L LED fixtures are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC/CEC

Catalog Number

VM4LC06530A2EPN

Finish Type

Powder Epoxy Paint

Light Source

  • LED
  • LED

Lumen Range

5,001-10,000 lm

Lumens

6093

Mounting Type

  • Pendant
  • Pendant

Optic Type

Enclosed Refractor With Polycarbonate Lens

Product Family

Lighting

Series

VM4L Series

UPC

783936102092

Dimensions

Hub Size

3/4"

Electrical Ratings

Current Rating

30 A

Frequency Rating

50/60 Hz

Lumens Per Watt

93.7

Voltage Rating

120-277 VAC

Wattage

65 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

5,001-10,000 lm

Lumens

6093