

Brand: Killark
Catalog ID: VM4LC10530EZPFN
The VM4L Series is a low bay and high bay fixture using energy efficient LED's. The design of the VM4LB with the bulb style heat sink creates a light distribution similar to a HID lamp. The design of the VM4LC with the concave style heat sink creates a light distribution with no up light. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.
Application
Certilite® V VM4L LED fixtures are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC/CEC
Catalog Number
VM4LC10530EZPFN
Finish Type
Powder Epoxy Paint
Light Source
Lumen Range
10,001-15,000 lm
Lumens
13080
Mounting Type
Optic Type
Enclosed Reflector With Polycarbonate Lens
Product Family
Lighting
Series
VM4L Series
UPC
783936101743
Current Rating
60 A
Frequency Rating
50/60 Hz
Lumens Per Watt
124.6
Voltage Rating
120-277 VAC
Wattage
105 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Lumen Range
10,001-15,000 lm
Lumens
13080