Image of VMA3B VMA3B - VM Series 1" Pendant Splice Box
Image of VMA3B VMA3B - VM Series 1" Pendant Splice Box
Buy America(n) Qualified

VMA3B - VM Series 1" Pendant Splice Box

$152.29 USD

Brand: Killark

Catalog ID: VMA3B

VM Series 1" Pendant Splice Box

VM Series Splice Box

Product details

General

Catalog Number

VMA3B

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Series

VM

UPC

783936786490

Dimensions

Hub Size

1"

Weight

2.9 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)