Image of VMB2B VMB2B - VM ¾" Wall Splice Box

VMB2B - VM ¾" Wall Splice Box

$310.71 USD

Brand: Killark

Catalog ID: VMB2B

VM Series ¾" Wall Splice Box

VM Series Splice Box

General

Catalog Number

VMB2B

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket

Series

VM Series

UPC

783936781020

Dimensions

Hub Size

3/4"

Weight

7.5 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer