Image of VMG25 VMG25 - VM 7¾" Globe
Image of VMG25 VMG25 - VM 7¾" Globe

VMG25 - VM 7¾" Globe

$229.45 USD

Brand: Killark

Catalog ID: VMG25

VM Series 7¾" Globe

VM Series Optic

Product details

General

Catalog Number

VMG25

Color

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

VM

UPC

783936781044

Dimensions

Weight

7.5 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer