VMG40 - Certilite V - Clear Glass Vm, High Wattage Globe - 400 Watts Maximum
Image of VMG40 VMG40 - Certilite V - Clear Glass Vm, High Wattage Globe - 400 Watts Maximum

VMG40 - Certilite V - Clear Glass Vm, High Wattage Globe - 400 Watts Maximum

Brand: Killark

Catalog ID: VMG40

Certilite V Series - Clear Glass Vm High Wattage Globe - 400 Watts Maximum

High wattage globe for V Series.

General

Application

For use with V Series lighting.

Catalog Number

VMG40

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Glass

Optic Type

Glass Globe - Clear

Type

Globe

UPC

783936781112

Dimensions

Dimensions

9.75 in x 11.88 in x 9.75 in

Gross Weight with Packaging

9.5

Height

9.75 in

Length

9.75 in

Width

11.88 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer