Image of VML1X730G VML-X Series LED Area light 55 Watt, 120-277VAC, 7000 Lumen Driver Tank
Buy America(n) Qualified

VML-X Series LED Area light 55 Watt, 120-277VAC, 7000 Lumen Driver Tank

Brand: Killark

Catalog ID: VML1X730G

The VML-X Series is an Area Light fixture using energy efficient LED's. The redesigned CertiLite VML-X uses optics on the LED's to direct the light to where it is needed. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. The design of this fixture internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins. Easily Retro fit any old HID or LED fixture to the new VML-X for a cleaner more efficient light.

  • Energy Efficient and Long Life LED's
  • Walkway Optic patterns
  • Easy Retrofit to Competitors
  • Lighter Weight
  • LED Color of 5000K with 80 CRI
  • Wildlife Friendly Color options