Brand: Killark
Catalog ID: VMLXC1530G
Application
Catalog Number
VMLXC1530G
Color Temperature
5000 K
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumens
15000
Optic Type
Glass Globe
Series
VMLX-C
UPC
783936186832
Frequency Rating
50-60 Hz
Voltage Rating
120-277 VAC
Wattage
120 W
Hazardous Rating(s)